製品概要
製品概要
The LTC2338/LTC2337/LTC2336/LTC2328/LTC2327/LTC2326 are true bipolar, low power, low noise ADCs with serial outputs that can operate from a single 5V supply. The demo manual refers to the LTC2338-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2338-18 supports a ±20.48V fully differential input range with a 100dB SNR, consumes only 50mW and achieves ±4LSB INL max with no missing codes at 18 bits. The DC1908A demonstrates the DC and AC performance of the LTC2338‑18 in conjunction with the DC590 QuikEval™ and DC718 PScope™ data collection boards.
対象となる製品
関連資料
- 
                                                                
                                                                    
                                                                                                                                            DC1908A - Schematic2014/03/03PDF119K
 
- 
                                                                
                                                                    
                                                                                                                                            DC1908A - Demo Manual2014/07/02PDF8M
 
- 
                                                                
                                                                    
                                                                                                                                            DC1908A - Design Files2014/07/02ZIP1M