製品概要
製品概要
Demonstration circuit 1200 is a 60V, 100kHz, monolithic step-down DC/DC switching converter using the LT3430-1. The circuit is designed for a 5.5V to 60V input, and provides a 3.3V output at 2A load current.
対象となる製品
関連資料
-
DC1200A - Schematic2009/09/24PDF30K
-
DC1200A - Demo Manual2009/09/24PDF760K
-
DC1200A - Design File2009/09/24ZIP679K