製品概要

機能と利点

  • ADSP-21835 SHARC-FX Audio Processor (Layout-Compatible with ADSP-21566/ADSP-21567/ADSP-21569/ADSP-21593)
  • 4 Gb DDR3 (933 MHz) Memory
  • 512 Mb Quad SPI Flash Memory
  • 512 Mb HyperFlash™, 64 Mb HyperRAM™
  • USB-to-UART
  • USB 3.0 Power Delivery
  • Debug Interface (JTAG, Requires In-Circuit Emulator and Full CCES License)
  • SOM Interface Connector
  • CCES Kit License (When Used with Supported Carrier Board)

製品概要

The ADSP21835W-EV-SOM enables evaluation and rapid prototyping of designs featuring the ADSP-2183x Family (ADSP-21834/ADSP-21835) of SHARC-FX audio processors. It provides an easy-to-use plug-n-play reference design with expansion capabilities to interface to custom hardware ahead of the release of the processor itself. When the ADSP21835-EV-SOM board is plugged into the EV-SOMCRR-EZKIT or EV-SOMCRR-EZLITE carrier board, the resulting EZ-KIT® evaluation system can be used for fast and easy evaluation of the processor core and system peripherals/interfaces.

The ADSP21835-EV-SOM enables rapid prototyping for a wide range of applications, including immersive 3D sound and personal audio zones (PAZ), automotive active and road noise cancellation (ANC/RNC), voice-based user-interfaces and in-car communications (ICC), engine sound synthesis (ESS) and electric vehicle warning sound systems (EVWSS/AVAS). Additional applications include professional audio and soundbars / home AVRs (with 3D Object and Multi-Channel Audio) and enhanced conferencing systems. ADI offers several software modules (e.g., AEC/NR, microphone beamforming, pitch shifting, harmonic generators, wave players, etc.), as well as complete software solutions that can be licensed, where users can develop/evaluate their audio and voice processing applications. ADI also offers 3rd party surround sound solutions that can be licensed on ADI’s SHARC processor families. Please visit ADI’s Software Solutions page for more information.

The ADSP21835-EV-SOM module utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

推奨システム動作環境

Verify that your PC has these minimum requirements for the Board Support Package installation:

  • CrossCore® Embedded Studio 3.0.0 or later
  • ~100 MB available disk space
  • An available USB port

Note: Please see the CrossCore® Embedded Studio Release Notes for the latest information about System Requirements.

ソフトウェア

製品ダウンロード

ADSP-SC83x/2183x EZ-KIT Board Support Package - Current Release (Rev. 1.0.0)

ハードウェア (3)

ドーター・ボード