ADUX1001

製造中止

Smart Linear Resonant Actuator Controller

Viewing:

製品情報

  • ARC™ enabled LRA auto resonance detection and magnitude control
  • Agile pattern generator enabling HD haptic effects
  • Fast start and sharp braking
  • PWM and I2C drive modes
  • Low Latency Response (LLR) drive mode
  • Compatible with Immersion TS3000 and TS4000
  • 8-bit DAC with programmable, bidirectional output current source capability
  • 2-Wire (I2C compatible)
    1.8V serial interface
  • Short circuit protection
  • Under voltage protection
  • Excellent PSR
  • Pin-selectable I2C address feature
  • Available in 5×3 WLCSP and
    16-lead LFCSP packages
ADUX1001
Smart Linear Resonant Actuator Controller
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
ADUX1001に関するディスカッションはまだありません。意見を投稿しますか?

EngineerZone®でディスカッションを始める

最近表示した製品