7B40 Isolated, Voltage or Current Input

Introduction

7b30-01-1The 7B40 is a single-channel signal conditioning module that interfaces, amplifies and filters unipolar and bipolar millivolt and voltage inputs and provides a protected precision output of either +1 V to +5 V or 0 V to +10 V. Model 7B40 features a nonlinearity of ±0.02% maximum and an accuracy of ±0.1% maximum (±0.01% typical). To accurately measure low level signals in electrically noisy environments, 1500 V rms of galvanic transformer-based isolation with a common mode rejection (CMR) of 110 dB @ 50/60 Hz and a normal mode rejection (NMR) of 100 dB @ 50/60 Hz are provided. Rated to operate with a nominal +24 V DC supply, Model 7B40 is mix-and-match and hot-swappable with other 7B Series input modules, so it can be inserted or removed from any socket in the same backplane without disturbing system power.

Inside the 7B40 Series Module

The floating differential input of Model 7B40 is fully protected up to 240 V rms line voltage. A one-pole 10 KHz filter preconditions the input signal prior to amplification by a low drift input amplifier. Amplitude modulation is used to implement transformer isolation (1500 V rms input-to-output and power). Isolated front-end circuitry power is supplied by a DC/DC converter. The output section contains a four-pole low pass filter (-3 dB @ 10KHz), a buffer amplifier and a power oscillator. The four-pole output filter and subsequent buffer ensures that a low noise, low impedance (<1Ω ) signal is available at the output to drive loads of 2 kΩ minimum.

Input and Output Ranges

7B40 Functional Block Diagram 
 
Figure 1. 7B40 Functional Block Diagram

7b30fcd 

Figure 2. 7B40 Input Field Connections


Input Types Output Options 
 ±10 mV to ±1 V +1 V to +5 V
0 V to +10 V



View and Order Models

  Model
Input Range  Output Range 
Order Now
7B40-01-1 0-10mV
1-5V
Order Now
7B40-01-2 0-10mV
0-10V
Order Now
7B40-02-1
0-100mV
1-5V
Order Now
7B40-02-2  0-100mV
0-10V
Order Now
7B40-03-1  0-1V
1-5V
Order Now
7B40-03-2
0-1V
0-10V
Order Now
7B40-06-1
+/-10mV
1-5V
Order Now
7B40-06-2
+/-10mV
0-10V
Order Now
7B40-07-1
+/-100mV
1-5V
Order Now
7B40-07-2
+/-100mV
 0-10V
Order Now
7B40-08-1
+/-1V
1-5V
Order Now
7B40-08-2  +/-1V  0-10V 











Specifications

7B40 Specifications
Wideband mV/V Isolated Input module (typical @ +25C and +24 Vdc)

Description
Model 7B40 
Range1
Standard Range
+/- 5mV to +/- 1V
Custom Range YES
Output Range Options (RL > 2 kΩ)
1-5V or 0-10V1
 Accuracy1
Initial @ +25°
0.01% span (0.1% max)
Nonlinearity2 +/-0.02% max
Input Offset vs. Temperature  0.5uV/C
Zero Suppression vs. Temperature  0.002%Vz/C
Span vs. Temperature
±35 ppm/°C
Output Offset vs. Temperature  +/-0.001% span
Input Bias Current +/- 100 pA 
Input Resistance  
Power ON  >1G Ohm
Power OFF >1G Ohm
Overload  200K Ohm
Output Noise
5 MHz Bandwidth  2mV peak
10 Hz to 100 kHz Bandwidth
1mV rms
0.1 Hz to 10 Hz Bandwidth
0.5uV peak
Bandwidth, -3 dB 10 KHz2
Output Rise Time, 10% to 90% Span
40 us2
Common-Mode Voltage (CMV)
Input-to-Output and Power
1500 V rms continuous 
Common-Mode Rejection (CMR) 
Input-to-Output and Power @ 50/60 Hz
110 dB
Normal Mode Rejection @ 50/60 Hz  100 dB/dec >10 Khz2
Input Protection 120 V rms, continuous
±35 V dc, continuous
Input Transient Protection ANSI/IEEE C376.90.1-1989
IEEE-STD 472
IEC 255-4, Class II
Output Resistance < 1 Ω
Output Voltage/ Current Limit
+/-12V, +/-14mA
Power Supply
Voltage, Rated Performance
14-35Vdc
 Current
20mA max
Sensitivity
+/-0.0001%/%Vs
Mechanical Dimensions 1.663" x 2.11" x 0.563
(42.24 mm x 53.6 mm x 14.3 mm)
Weight 60 grams
Environmental
Temperature Range
  Operating -40°C to +85°C
  Storage -40°C to +85°C
 Relative Humidity, 24 hours
0 to 90% @ +60°C noncondensing
ESD Sensitivity
 IEC 801-2, Level 2
RFI Susceptibility  ±0.5% Span error @ 400 MHz, 5 Watt, 3 ft

Warm-up time required to meet specifications is approximately 10 minutes.
1 +/- 5V and +/- 10V output ranges are available as custom configurations.
2 Custom Bandwidths available, Rise and Fall times, NMR frequency will vary accordingly
Specifications subject to change without notice.