-
MAXREFDES1166 Design Fioes3/3/2021ZIP3 M
Overview
設計リソース
設計サポートファイル
- Schematic
- PCB Layout
- Bill of Materials
- Test Results
- SIMPLIS Schematic File
説明
The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage. The MAX17681/MAX17681A uses peak-current-mode control. Low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout. The MAX17681/MAX17681A devices generate a well-regulated primary side voltage, which is then scaled by a suitable transformer turns ratio to derive isolated secondary output rails. While both the MAX17681 and MAX17681A support primary side overcurrent protection, the MAX17681A is an enhanced design that also supports robust secondary-side overcurrent protection. The MAX17681/MAX17681A is available in a compact 10-pin (3mm × 2mm) TDFN package.
機能と利点
Reduces External Components and Total Cost
- No Optocoupler
- Synchronous Primary Operation
- All-Ceramic Capacitors, Compact Layout
Reduces Number of DC-DC Regulators to Stock
- Wide 4.5V to 42V Input
- 0.9V to 0.96 x VIN Primary Output Voltage
- Delivers Up to 5W Output Power
Reduces Power Dissipation
- Peak Efficiency > 90%
- 0.9μA (typ) Shutdown Current
Operates Reliably in Adverse Industrial Environments
- Peak and Sink Current-Limit Protection
- Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
- ±1.7% Feedback Accuracy
- Programmable EN/UVLO Threshold
- Adjustable Soft-Start
- Overtemperature Protection
- -40°C to +125°C Operation
Documentation & Resources
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.