製品概要

機能と利点

  • Set up and run a wBMS network on the bench, with or without a battery, and view all relevant BMS and network information.
  • Wireless network testing with wBMS devices placed in the battery pack.
  • Collect BMS and network data when connected to the customers battery modules.
  • The kit dual manager board is capable of being driven from a customer generated script running on a Test PC or Test Host.
  • Evaluation with the LT2949 pack-level current sensor demo board.

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA) (pdf). Send your completed forms, project details, company information and contact by e-mail to wbms_web_support@analog.com. Additional support is available from your Analog Devices local sales.

製品概要

ADI is the leader in the wireless battery management system (wBMS) technology. This page contains information about the ADI wBMS Evaluation Kit (EV-K800A0-1512AZ) that is offered to customers to evaluate the system. This kit is meant for demonstration, early feasibility studies, system analysis, and rapid prototyping.

The EV-K800A0-1512AZ kit includes six wireless cell monitors (EV-C800X11512Z), the wBMS nodes, that senses the battery parameters and sends to the Light Weight Dual Manager (EV-L850 A1Z) over wBMS protocol. The kit also contains six cell simulator boards (AD12CSBZ) to simulate battery parameters.

はじめに

 

wBMS Quick Get Started Guide

 

Contact local FAE/Sales for access to the user guide and other documents to get started with wBMS Evaluation Kit.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。