製品概要
機能と利点
- 2.5V to 5V Single-Supply Operation
- USB Audio Streaming (EV System)
- I2S, Left-Justified, or TDM Input
- Capacitive Charge Pump Boost Circuitry
- Fully Assembled and Tested
製品概要
The MAX98380 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98380 boosted Class-D audio amplifier. The EV system consists of the MAX98380 Development Board (DEV board), Analog Devices Audio Interface Board III (AUDINT3), and a USB cable.
It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. The MAX98380 supports standard I2S, left-justified, and TDM digital audio interfaces.
The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98380 DEV board requires one additional supply input, 2.5V to 5.5V (VBAT) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.
Applications
- Smartphones
- Smart Speakers
- IoT Devices
- Tablets
対象となる製品
関連資料
-
MAX98380EVSYS Gerber Files - Design Files10/10/2022ZIP2M
ツール
Software Development
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。