-
MAX38913AEVK: Evaluation Kit for the MAX38913 Data Sheet (Rev. 0)6/8/2021PDF298K
製品概要
機能と利点
- Evaluates the MAX38913A IC in a 12-Pin (3x4 0.4mm Pitch) WLP
- 1.8V to 5.5V Input Range
- 0.6V to 5.0V Resistor Configurable Output Voltages
- Jumper Selectable Between Two Output Voltages
- Input to Output Pass-Through Mode
- Up to 1A Output Current
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
製品概要
The MAX38913A WLP evaluation kit (EV kit) evaluates the MAX38913A in a wafer-level package (WLP). The MAX38913A is a low-noise linear regulator. The EV kit operates over an input range of 1.8V to 5.5V. The EV kit provides an output voltage that is jumper selectable between two separate levels. Each of the two regulated output levels are configured to one of the 33 possible voltages through external select resistors. The MAX38913A EV kit features a pass-through mode that can completely bypass the linear regulator. The EV kit can deliver up to 1A of current.
Applications
- Image Sensors
- Portable Sensor Applications
- SD Memory Cards
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。