製品概要
機能と利点
- Boost/Buck Maxim Proprietary Control Architecture
- Integrated Protections for Eye Safety, PWM Pulse Width Timer, and LED Current Monitor
- Onboard IR Emitter Load
製品概要
The MAX25614D evaluation kit (EV kit) provides a proven design to evaluate the MAX25614C/MAX25614D automotive infrared LED drivers. The EV kit operates from a 5V to 18V DC supply voltage.
The EV kit is configured to deliver up to 5A to a string of LEDs. The total voltage of the string can vary from 0 to 32V. The high current driver uses fixed-frequency average current mode control. The LEDs may be connected by using the on-board IR LEDs or using onboard external connection pads. The anode of the LED string should be connected to the LED1+ terminal. The cathode of the LED string should be connected to LED-. The LED current, input current, and boost voltage are all controlled through the analog inputs VSET and ICTRL. The strobe signal can be applied to the PWM input to set the IR emitter pulse duration and frequency. A fault flag is provided on the FLTB test point, indicating fault conditions such as LED short to ground or LED open.
APPLICATIONS
- Automotive Driver Monitoring System (DMS)
- Automotive Occupant Monitoring System (OMS)
- Night Vision
- Optical Inspection/Machine Vision
NDA PROCESS
- To apply for the NDA, fill out the request form and agree to the Terms and Conditions.
- Applying for an NDA does not necessarily guarantee approval or shipment of any device or software.
- NDA is subject to approval by the Customer Service Team and will notify applicants accordingly.
- If the NDA is approved, customers will need to register for a MyAnalog account (for existing account holders, please log in with your details) in order to access the zip file under the Software Development section (note that this will appear only for approved MyAnalog accounts).
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。