製品概要

機能と利点

  • ASIL-C Compliant
  • Factory Programmable OV/UV with ±1% Accuracy
  • Single Supply Operation with 3.0V to 5.5V Input Supply Range
  • Individual Output Voltages Available from 0.5V to 3.8V
  • Resistor-Adjustable Output Voltage
  • Individual Output Current up to 6A
  • ±1% Output Voltage Accuracy
  • Frequency-Synchronization Input
  • Individual Enable Inputs
  • Individual Active-Low RESET Outputs
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • -40°C to 125°C Automotive Temperature Range
  • Automotive Grade External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

製品概要

The MAX25322 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX25322: a highefficiency independent phase dual 6A low-voltage buck converter. The EV kit is created with automotive grade components and can test each of the outputs to full load. Various test points and jumpers are included for evaluation. The standard EV kit includes the installed MAX25322CAFNA/VY+ with a factory preset output voltage of 0.85V on both VOUT1 and VOUT2.

Applications

  • Secondary Regulator for SoC/MCU Supply

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。