-
MAX1573EVKIT: Evaluation Kit for the MAX1573 Data Sheet (Rev. 1)5/20/2004PDF345K
製品概要
機能と利点
- Proprietary Adaptive 1x/1.5x Modes
- High Efficiency (PLEDs/PBATT), Up to 92%
- 2% LED Current Matching
- 28mA/LED Drive Capability
- Eliminates Ballast Resistor
- Low 0.1µA Shutdown Current
- 2.7V to 5.5V Input Voltage Range
- Tiny 2.1 x 2.1 x 0.6mm UCSP Package
- Surface-Mount Components
- Fully Assembled and Tested
製品概要
The MAX1573 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board. The EV kit contains the MAX1573, a white LED driver with a high-efficiency charge pump. The EV kit accepts a 2.7V to 5.5V input voltage and drives up to 4 white LEDs with regulated constant current for uniform intensity. The MAX1573 runs at 1MHz fixed frequency, allowing tiny external components. An EV kit is available for both the UCSP™ and the TQFN packages.
Applications
- Cell Phones/Smartphones
- MP3 Players
- Other Handhelds with Color Displays
- PDAs, Digital Cameras, and Camcorders