製品概要

製品概要

The EVAL-ADXL375Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL375 3-axis digital accelerometer. The EVAL-ADXL375Z has two sets of 0.1 inch spaced vias, for population of a 4-pin and 5-pin header, for access to all power and signal lines. The vias or headers allow the evaluation board to be attached to a prototyping board (breadboard) or attached to the PCB in an existing system. Four holes are provided for mechanical attachment of the EVAL-ADXL375Z to the application. An external host processor is required for communication to the part.For evaluation boards that include a processor, please see the EVAL-ADXL375Z-M (Real Time Eval System for Digital Output Sensor).

 

The dimensions of the EVAL-ADXL375Z are 20 mm × 20 mm with mounting holes set 15 mm × 15 mm at the corners of the printed circuit board (PCB).

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。