製品概要

製品概要

The ADuCM322 is a dual-die stack system on-chip designed for diagnostic control on fixed wavelength laser optical module applications. It features a 16-bit (14-bit accurate) multichannel SAR ADC, an ARM® Cortex™-M3 processor, 8 voltage DACs, 4 current output DACs, and flash/EE memory packaged in a 6 mm × 6 mm 96 ball BGA package.


The ADuCM322 development system allows evaluation of ADuCM322 silicon. This quick start guide introduces the support features and the tools supplied with the evaluation kit. In addition, it shows and describes how to connect the evaluation hardware.


This guide works as a tutorial by providing a step-by-step account of how to download evaluation versions of third party software tools. Instructions are provided on how to load code examples that are supplied.


Working through this user guide (UG-910) brings users to a stage whereby they can start to generate and download their own user code for use in their own unique end-system requirements.

マーケット&テクノロジー

対象となる製品

パッケージの内容

  • An evaluation board (EVAL-ADuCM322EBZ) that facilitates performance evaluation of the device with a minimum of external components 
  • An Analog Devices, Inc., J-Link OB emulator (USBSWD/UART-EMUZ) 
  • 1 USB cable 
  • 1 installation DVD

ソフトウェア

評価ソフトウェア

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
SUB-20-LB-1.2
For evaluating MDIO download mode using MDIOWSD

製品ダウンロード

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。