製品概要
機能と利点
- Input voltage 4.0 V to 5.38 V
- Full featured evaluation board for ADP5350
- Evaluation software and installation CD included
- Simple device measurements and demonstrable with
- A voltage supply
- A battery or battery simulator
- Load resistors or an electrical load
製品概要
The ADP5350 combines one high performance buck regulator for single Li-ion/Li-ion polymer battery charging, a fuel gauge, a highly programmable boost regulator for LED backlight illumination, one ultralow quiescent current low dropout (LDO) regulator, and two general-purpose LDO regulators.
The ADP5350CP-EVALZ evaluation board supports an external USB dongle connection and the GUI software allows the user to evaluate the comprehensive functionalities provided by the I2C interface.
The ADP5350 operates over the −40°C to +125°C junction temperature range and is available in a 32-lead, 5mm × 5 mm LFCSP package.
Full details on the device are provided in the ADP5350 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with this evaluation board user guide UG-1104.
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。