-
UG-279: Evaluation Board for the ADP5033 Micro PMU8/24/2011PDF348 kB
製品概要
製品概要
The ADP5033 evaluation board is a two-step-down regulator with a two-LDO solution that enables evaluation of the ADP5033. The evaluation board is available in standard voltage options.The ADP5033 uses a proprietary high speed, current mode, constant frequency PWM control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP5033 features a power save mode (PSM) that reduces the switching frequency under light load conditions, as well as the option to change the mode to fixed PWM operation. The 3 MHz switching frequency minimizes the size of the external components.
The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5033 LDO extends the battery life of portable devices.
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。