-
UG-039: RedyKit User Guide for the ADP2108 Buck Converter12/4/2009PDF143 kB
製品概要
機能と利点
- Two fully assembled and tested evaluation boards per kit
- Full set of IC voltage options in each kit
- 3 samples of each IC voltage option packed in separate antistatic bags
- Kit allows the user to quickly evaluate all IC voltage options
- Only need to order one kit per product family
製品概要
This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit&tm;. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.
関連資料
-
EVAL-ADP2108: Evaluation Board for 600 mA, 3 MHz Buck Regulator7/6/2009PDF902 kB
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。