製品概要

機能と利点

  • Fully featured evaluation board for the ADMV4801
  • On-board SDP-S connector for SPI control
  • 5 V operation through LDO regulators
  • ACE software interface for SPI control

製品概要

The ADMV4801-EVALZ evaluation board incorporates the ADMV4801 silicon germanium (SiGe), 24 GHz to 29.5 GHz, 5G beamformer with low dropout (LDO) regulators, level shifters, and an EVAL-SDP-CS1Z (SDP-S) controller board to allow the simplified and efficient evaluation of the ADMV4801. The RF IC is highly integrated and contains 16 independent transmitter and receiver channels. The chip can be programmed using a 4‑wire serial port interface (SPI). The SDP-S controller allows the user to interface with the ADMV4801 SPI through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software. The level shifters translate the 1.8 V chip logic level to the 3.3 V SDP-S logic level. The LDO regulators allow the ADMV4801 to be powered on by a single supply.

For full details on the ADMV4801, see the ADMV4801 data sheet, which must be consulted in conjunction with the user guide when using the ADMV4801-EVALZ.

Markets and Technologies

対象となる製品

Package Contents

EVALUATION KIT CONTENTS

  • ADMV4801-EVALZ
  • はじめに

    EQUIPMENT NEEDED

  • 5 V dc power supply
  • RF signal generator(s)
  • Spectrum analyzer or network analyzer
  • USB to mini USB cable
  • SDP-S controller board
  • DOCUMENTS NEEDED

  • ADMV4801 data sheet
  • AN-2021 Application Note, ADMV4801 SPI Application Note (contact Analog Devices at mmwave5G@analog.com)
  • SOFTWARE NEEDED

  • ACE software
  • 購入

    表示されている価格は、1個あたりの価格です。

    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。