製品概要
製品概要
ADL5606-EVALZ is a 4-layer, FR4-equivalent printed circuit board, and configured for 2140 MHz operation. It requires 5V/362 mA power supply for normal operation. The 5V power supply should be connected to the vector leads, labeled VCC1 and GND1. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors.
関連資料
-
ADL5606: 1800 MHz to 2700 MHz, 1 W RF Driver Amplifier Data Sheet (Rev. C)2011/06/03PDF561K
-
ADL5606 Gerber Files2011/09/26ZIP317 kB