製品概要

製品概要

ADL5519-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VPOS and GND. The two RF input signals are applied to two SMA connectors labeled INHA and INHB. Temperature compensation and power down are accessed through the SMA connectors labeled ADJA, ADJB, and PWDN. The output signals are accessible via the OUTA, OUTB, OUTN, OUTP, and SMA connectors. The temperature output, TEMP, is available via a test loop. The circuit board can also accommodate a 24-pin header through which the power supply, ground, temperature adjust nodes and output signal pins are accessible (the circuit board ships with this header not installed).

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。