製品概要

機能と利点

  • Full featured evaluation board for the ADL5206
  • Easy connection to test equipment and other circuits
  • PC control via a separately purchased system demonstration platform (EVAL-SDP-CS1Z)
  • 5.0 V or 3.3V single-supply operation

製品概要

The ADL5206-EVALZ evaluation board allows the manual control of the ADL5206 through the serial and parallel interface ports, as well as through the USB port on a PC operating Microsoft® Windows® via the system demonstration platform (SDP-S) controller board. A 3.3 V low dropout (LDO) voltage regulator supplies the logic circuits when the ADL5206 is running on a 5 V supply.

Connect the ADL5206-EVALZ to the SDP-S to allow for quick evaluation of the ADL5206 (see Figure 3). In addition, the ADL5206-EVALZ can be configured over a USB from a panel within the Analog Devices, Inc., ACE software.

For full details on the ADL5206, see the ADL5206 data sheet, which must be consulted in conjunction with the user guide when using the ADL5206-EVALZ.

対象となる製品

はじめに

EQUIPMENT NEEDED

  • 5 V dc power supply
  • EVAL-SDP-CS1Z (SDP-S) controller board
  • Oscilloscope with high-Z probe
  • PC running Windows with 2 or more USB ports
  • Analog signal generator
  • Analog signal analyzer

 

SOFTWARE NEEDED

  • Analysis | Control | Evaluation (ACE) software

ソフトウェア

ACE Software

EXE
157 MB
ACE Installer Software 1.29.3286.1447 [Oct 27 23]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。