製品概要
製品概要
The AD9635-125EBZ is an evaluation board for the AD9635, dual 12-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9635.The AD9635 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
対象となる製品
関連資料
-
Visual Analog2015/05/12
-
AD9655/AD9645/AD9635 Evaluation Documentation2013/02/12WIKI
-
AD9635 S Parameter2015/01/19XLSX428K