製品概要
製品概要
AD8317-EVALZ is a fully populated, 4-layer evaluation board powered by a single supply in the 3.0 V to 5.5 V range. The board can be operated in the Controller or Measurement mode by configuring the feedback resistor as an open or short. Performance in each mode can be optimized using resistive and filtering networks provided on the board. The inputs are configured for single-ended operation and provide a broadband input impedance of 50 Ω. The board also provides options for the user to optimize the output filtering and temperature compensation interface.
対象となる製品
関連資料
-
AD8317: 1 MHz to 10 GHz, 55 dB Log Detector/Controller Data Sheet (Rev. D)2008/07/02PDF748 K
-
AD8317 Gerber Files2011/09/10ZIP289 kB