製品概要
機能と利点
- Full-featured evaluation board for the:
- AD7767
- AD7767-1
- AD7767-2
- CED compatible
- Standalone capability
- On-board analog buffering and voltage reference
- Various linking options
- PC software for control and data analysis when used with the EVAL-CED1Z
- Linearity Evaluation
製品概要
The AD7767 has a maximum output data rate of 128 KHz. The derivatives AD7767-2 operate at a max speed of 64 KHz, with the AD7767-2 offering a max speed of 32 KHz. The AD7767-1 and AD7767-2 versions digitally filter more rigorously, meaning that greater noise performance is achieved, trading off on output data rate.
All the AD7767 devices (AD7767, AD7767-1, AD7767-2) offer 18-bit linearity (3ppm).
Full details on the versions of the AD7767 are available in the AD7767 data sheet, which is available from Analog Devices, Inc., and should be consulted in conjunction with this data sheet when using the evaluation board.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
Markets and Technologies
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。