-
AD7764/AD7765 FPGA Source Code3/31/2009ZIP8 M
-
AD7764/AD7765 Gerber Files2/12/2009ZIP392 kB
-
EVAL-AD7764/AD7765EDZ: Evaluation Board for AD7764/AD7765 using EVAL-CED1Z Preliminary Data Sheet11/19/2008PDF2193 kB
製品概要
製品概要
The EVAL-AD7764EDZ / EVAL-AD7765EDZ are fully featured evaluation kits for the AD7764 / AD7765. These boards operate in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation boards in standalone operation or when operated with the Converter Evaluation and Development board.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。