-
UG-392: Evaluation Board for the AD5259 Digital Potentiometer5/30/2012PDF680 kB
製品概要
機能と利点
- Full-featured in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
- Various test circuits
- Various ac/dc input signals
- PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
- PC software for control
製品概要
The AD5259 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with superior low temperature coefficient performance.
In addition, the AD5259 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz. This interface can be used to read back the wiper register and EEPROM content.
The EVAL-MB-LV-SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5259 part can be found in the AD5259 data sheet.
マーケット&テクノロジー
対象となる製品
パッケージの内容
- EVAL-AD5259DBZ board
- EVAL-MB-LV-SDZ motherboard
- CD that includes
- Self-installing software that allows users to control the board and exercise all functions of the device
- Electronic version of the AD5259 data sheet
- Electronic version of the UG-392 user guide
推奨システム動作環境
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。