製品概要
機能と利点
- Full-featured evaluation board for the AD5116
- Several test circuits
- Various ac/dc input signals
製品概要
The AD5116 supports single-supply 2.3 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications, offering guaranteed low resistor tolerance errors of ±8% and high bandwidth while allowing up to ±6 mA current density in the A, B, and W pins.
A simple push-button interface allows manual switching and can save the last wiper position automatically into the EEPROM, making it suits to applications that require a power-up in the last wiper position.
Complete specifications for the AD5116 can be found in the AD5116 datasheet.
対象となる製品
Package Contents
- EVAL-AD511xSDZ evaluation board
- CD that includes
- Electronic version of the AD5116 data sheet
- Electronic version of the UG-324 user guide
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。