製品概要
機能と利点
- Complete EV System:
- Five DS28EL15 ICs in TDFN-EP Package
- One USB-to-I2C Module (DS9400#) Provides PC Connection
- DS2465 EV Board Provides 1-Wire Interface and SHA-256 Coprocessor
- One EV Board (DS9120Q+) with TDFN-EP Socket Provides Easy Chip Evaluation
- USB-to-I2C Module Contains Prolific PL-2303HXD USB-to-UART Chip
- Enumerates as a Virtual PC COM Port
- Windows Certified Logo USB Device Driver Available
- Standard USB Cable Interface
- I2C Host Interface Supports 400kHz I2C Communication Speeds
- EV Board Contains Convenient On-Board Test Points
- Evaluation Software Will Be Provided Along with Full Evaluation Kit Data Sheet
製品概要
The DS28EL15 evaluation system (EV system) provides the hardware and software necessary to evaluate and program the DS28EL15 DeepCover® Secure Authenticator. EV system operation requires a host PC for user-friendly evaluation.
Our Secure Drug Delivery video shows how Maxim security products can be used to authenticate remote drug delivery.
This evaluation system includes a DS9400 USB-to-I2C PC adapter, a DS2465 EV board, a DS9120Q+ evaluation socket board for a TDFN DS28EL15, and five DS28EL15 sample devices in a TDFN package. The EV software runs on Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems. Detailed instructions for downloading and installing software, as well as general EV system operation are included in the EV system data sheet; software and documentation are available at the link above.
Note: The DS2465 EV board and DS9400# subcomponents are not available for direct sale outside of evaluation systems. A data sheet specific to DS9400# is not available.
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。