製品概要

製品概要

Demonstration circuit 986 is a Triple Step-Down LED Driver featuring the LT3496EUFD. The LT3496 is a triple output DC/DC converter designed to operate as current sources for driving high current LEDs. Each ofthe three regulators on the demo board is independently operated. The default current for each output channel is 500mA. The output current should not exceed the rated current of the LEDs used.  The maximum voltage of an LED string the demo board can drive is limited by the duty cycle and the input voltage of the LT3496.

The maximum power input voltage (PVIN ) is 45V. As a result, each channel of the demo board can drive up to ~31V total LED voltage. The LT3496's input voltage range is 3V to 30V (with 40V transients), however to minimize power dissipation the demo board uses a 3V to 5.5V supply. 

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。