製品概要
製品概要
Demonstration circuit 965A is a single output high frequency step-down DC/DC converter featuring the low quiescent current LTC3835-1 in a 16-pin narrow SSOP package. The DC965A is programmed to generate a regulated 3.3V@5A output from a 4.5V to 36V input voltage. The LTC3835-1 is similar to the LTC3835 but has reduced functionality (it does not have PGOOD, ExtVCC or CLOCKOUT pins).
対象となる製品
関連資料
-
DC965A - Schematic2009/09/24PDF29K
-
DC965A - Demo Manual2009/09/24PDF411K
-
DC965A - Design File2009/09/24ZIP694K