製品概要

製品概要

Demonstration circuit 925 features the LT3489EMS8E in a circuit specifically designed to drive large TFT/LCD displays. The demo circuit demonstrates small size and low component count in a Boost Circuit. It converts a 3.3V-6V input to 8V at 600mA, 23V at 10mA and -8V at 20mA. Since the maximum Vin of the LT3489 is 16V, this Demo circuit will work well at higher inputs. The only limitation is that the input has to be lower than the Boost converter output (8V) in order to stay in regulation. This circuit is designed to demonstrate the capacitor programmable Soft-Start feature, advantages of the 2MHz constant switching frequency and the internal 2.5A, 40V switch.



対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。