製品概要
製品概要
Demonstration circuit 886 is an ultralow input voltage and dropout voltage supply using the 300mA output current LTC3035 linear regulator, which comes in a very small 8-pin 3mm × 2mm DFN package. The DC886 has an input voltage range from 1.7V to 5.5V and jumper selectable output voltages of 2.5V/3.3V/5V or a user-determined value. Due to the 0.4V reference of the LTC3035, the DC886 is capable of supplying power to very low voltage applications, such as a (relatively) high current voltage references. The DC886 comes assembled with small 1uF ceramic capacitors to demonstrate the LTC3035's ability to maintain stability with ceramic output capacitors.
対象となる製品
関連資料
-
DC886A - Schematic2009/09/24PDF37K
-
DC886A - Demo Manual2009/09/24PDF176K
-
DC886A - Design File2009/09/24ZIP537K