製品概要

製品概要

Demonstration circuit 832 is a dual output, dual input regulator consisting of two LDO linear regulators, based on the LT3028 monolithic linear regulator in the 5×3 DFN-16 package. Each independent input has a voltage range of 2.3V to 20V, with one output (VOUT1) capable of delivering up to 500mA of output current, and the other output (VOUT2) capable of delivering up to 100mA of output current. The two output voltages are set independently with jumpers; each can be set to 2.5V, 3.3V, 5V or a user-defined value (two jumper options for this).


The DC quiescent current is typically only 50uA (for the entire IC) at no load.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。