製品概要

製品概要

Demonstration circuit 811 is a dual 100mA output and dual (independent) input regulator, based on the LT3027, which consists of two identical LDO linear regulators in the 3 × 3 DFN-10 package. Each input has an input voltage range of 2.3V to 20V and a jumper-selectable output voltage of 2.5V, 3.3V, 5V or a user-defined value. The DC quiescent current, per channel, is typically only 20 uA at no load, and less than 0.1 uA in shutdown. The DC811 comes assembled with small ceramic capacitors, showing the LT3027 ability to maintain stability with ceramic output capacitors.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。