製品概要

製品概要

Demonstration circuit DC388 utilizes the LTC1923 thermoelectric cooler (TEC) controller. It provides a complete temperature control solution for TEC based temperature control of fiber-optic lasers. Laser temperature may be controlled at temperatures above or below ambient with set point stability typically well within .05º C over widely varying ambient temperature. Temperature set point is established with a screwdriver driven potentiometer or a 14-bit on-board DAC. Considerably more detail relating to TEC temperature control issues is available in LTC Application Note AN-89, “A Thermoelectric Cooler Temperature Controller for Fiber Optic Lasers.” This publication should be reviewed before demo board results are evaluated.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。