製品概要
製品概要
Demonstration circuit 2795 features the LTC®1660/ LTC1665 and LTC1664. The 8-bit LTC1665 and 10-bit LTC1660 integrate eight accurate, serially addressable digital-to-analog converters (DACs) in tiny 16-pin narrow SSOP packages. The LTC1664 is a 10-bit quad DAC.
Each buffered DAC draws just 56μA total supply current yet is capable of supplying DC output currents in excess of 5mA and reliably driving capacitive loads to 1000pF. Sleep mode further reduces total supply current to 1μA.
関連資料
-
DC2795 - Schematic2018/07/19PDF19K
-
DC2795 - Demo Manual2018/07/19PDF327 K
-
DC2795 - Design Files2018/07/19ZIP1 M