製品概要
製品概要
Demonstration circuit 2322A is designed for evaluation of the LTC5576 active upconverting mixer with very wide input bandwidth and low distortion. Its OUT port is optimized for 4GHz to 6GHz applications, but is easily retuned for output frequencies as low as 3GHz, or as high as 8GHz with minor performance degradation. The IN port is optimized for 30MHz to 6GHz operation while the LO port is always 50Ω matched from 1GHz to 8GHz.
対象となる製品
関連資料
-
DC2322A - Schematic2015/05/08PDF29K
-
DC2322A - Demo Manual2015/09/24PDF166K
-
DC2322A - Design Files2015/05/08ZIP884K