製品概要
製品概要
Demonstration circuit 2310A is optimized for evaluation of the LTC5549 passive double-balanced mixer with integrated LO frequency doubler. Its RF port is matched to 50Ω from 2GHz to 13.6GHz with 9dB return loss, and the LO port is matched to 50Ω from 1GHz to 12GHz with 10dB return loss. The IF output is matched to 50Ω from 700MHz to 6GHz with 10dB return loss. The LTC5549 can be used for upconverting and downconverting applications.
関連資料
-
DC2310A - Schematic2016/01/25PDF28K
-
DC2310A - Demo Manual2016/01/25PDF270K
-
DC2310A - Design Files2016/01/25ZIP1M