製品概要
製品概要
Demonstration circuit DC2255A features the LTC3106, an ultralow input voltage buck-boost DC/DC converter with automatic PowerPath™ management optimized for multisource, low power systems. The DC2255A has four user-selectable output voltages: 1.8V, 2.2V, 3.3V and 5V. Output current can be up to 300mA (for VIN > VOUT). the LTC3106 operates with input voltages as low as 0.35V, and Burst Mode® operation architecture allows it to run very efficiently with as little as 1.6μA of input current at no load.
対象となる製品
関連資料
-
DC2255A - Schematic2016/02/03PDF117K
-
DC2255A - Demo Manual2016/02/03PDF595K
-
DC2255A - Design Files2016/02/03ZIP5M