製品概要
製品概要
Demonstration circuit 2234A is a synchronous sepic converter featuring the LT8711 multitopology switching controller. The LT8711 is a current mode PWM DC/DC controller with a dual input LDO to optimize gate driver efficiency. Ultralow 15μA quiescent current in low noise Burst Mode® operation achieves high efficiency at very light loads and helps extend the run-time in battery powered applications when in standby mode. The LT8711 switching frequency can be programmed either via oscillator resistor or external clock over a 100kHz to 750kHz range.
対象となる製品
関連資料
-
DC2234A - Schematics2017/10/02PDF39K
-
DC2234A - Demo Manual2017/10/02PDF260 K
-
DC2234A - Design Files2017/10/02ZIP1M