製品概要

製品概要

Demonstration circuit 2220A is a 2A, bidirectional charger/regulator featuring the LTC3643, a bidirectional synchronous step-up charger and step-down converter. DC2220A implements backup by charging a storage capacitor up to approximately 40V in boost mode, when the input voltage is present. It discharges the storage capacitor in buck mode, providing a regulated load voltage 5V when the input is removed. Its wide voltage range, both in capacitor charger mode and in system backup mode, makes it well suited to a wide variety of applications. The ability of the LTC3643 to boost an input rail to a relatively high voltage of 40V, combined with the DC2220 option of adding external capacitor banks, makes this regulator an excellent choice for energy storage applications.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。