製品概要
製品概要
Demonstration circuit 1980A is a triple current mode PWM step-down DC/DC converter featuring the LT3514. The demo circuit is designed for 5V, 3.3V and 1.8V outputs from a 5.4V to 36V input. The current capability of 5V and 1.8V outputs is 1A and the 3.3V output is capable of 2A output. Individual soft-start and current limit for each output as well as frequency synchronous function simplify the complex design of triple-output power converters.
対象となる製品
関連資料
-
DC1980A - Schematic2013/08/14PDF50K
-
DC1980A - Demo Manual2013/08/14PDF323K
-
DC1980A - Design Files2013/08/14ZIP969K