製品概要

製品概要

Demonstration circuit 1930A is a high current synchronous inverting buck-boost LED driver featuring the LT3744. The unique drive stage used on the LT3744 allows the anodes of three LEDs to be connected together for better heat sinking in both the inverting buck-boost configuration (LED anodes at ground) and the step-down configuration (shown in a separate demonstration circuit DC2339A). The pros and cons of each configuration can be found in the data sheet.

The DC1930A targets high power LEDs and laser diodes (not included). The 3 LEDs are driven from the same output, but each LED is individually controlled. The input voltage range is 3.3V to 30V; however to maintain 12A current regulation, a minimum of 7V must be applied.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。