製品概要
製品概要
Demonstration Circuit 1619A is a 100kHz to 500kHz programmable frequency, high voltage, current mode DC/DC step-down converter featuring the LT3845A. The operating frequency can be synchronized up to 600kHz. This demo board is designed for 12V output at up to 10A (120W) from a 16V to 60V input.
対象となる製品
関連資料
-
DC1619A - Schematic2012/03/21PDF91K
-
DC1619A - Demo Manual2011/03/14PDF516K
-
DC1619A - Design Files2011/03/17ZIP1M