製品概要

製品概要

Demonstration circuit 1406A features three LT3746's, a 32-channel 20mA LED driver with buck controller and serial interface. The three LT3746’s are connected in series to control 32 OSRAM RGB LEDs stuffed on the demo board. Each IC drives a separate color. The demo board input voltage range is 9V to 40V and the LED output voltage is 4.2V for the blue and green LEDs, and 3V for the red LEDs.


Each channel has an individually adjustable 12-bit (4096-step) grayscale PWM dimming control and a 6-bit (64-step) dot correction current adjustment.  Individual open/short LED and overtemperature flags are sent back during status read-back.  The evaluation software installed in a host computer communicates with the DC1406A via the interface board DC590B, an USB serial controller.


 


対象となる製品

ハードウェア (1)

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。