製品概要

製品概要

Demo Circuit 1402 is a Highly Integrated 6-Channel Portable PMIC featuring the LTC3577 (DC1402A-A) and the LTC3577-1 (DC1402A-B), which include a push button controller, two 150mA LDOs, three synchronous buck converters (800mA, 500mA, 500mA), a Li-Ion battery charger, a Power-Path controller, and high voltage buck controller interface that allows the board to control a separate LTC high voltage buck converter demo board to drive an LED (included with the demo board). The LTC3577's battery charger has a 4.2V float voltage while the LTC3577-1 has a 4.1V float voltage. The board can be power with a 1.6V to 5.5V DC input supply, a USB input or a 5V wall adapter. Do not look directly at the operating LED as this circuit produces light that can damage eyes.


 


対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。