製品概要
製品概要
Demonstration circuit 1072B is a step-down converter using the LTC3561A monolithic synchronous buck regulator. The DC1072B has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 1A of output current at a jumper-selectable output voltage of 1.2V, 1.5V, 1.8V or user-defined.
対象となる製品
関連資料
-
DC1072B - Schematic2009/09/24PDF28K
-
DC1072B - Demo Manual2009/09/24PDF404K
-
DC1072B - Design File2009/09/24ZIP1M