製品概要

機能と利点

  • Input voltage range: 4.5 V to 60 V
  • Output voltage for VOUT1: 24 V or 6 V to 28 V
  • Output voltage for VOUT2: 3.3 V, 5.0 V, or 5.15 V
  • Enable and disable controls
  • Slew rate controls
  • Access to SYNC pin for oscillator synchronization
  • Access to all seven data channels 

製品概要

The ADP1032CP-x-EVALZ (where x represents the device model number of 1 through 5) can be used to demonstrate the functionality of the ADP1032 dc-to-dc converters and the isolated data channels.

Simple device measurements, such as line regulation, load regulation, and efficiency can be evaluated with the board. The performance of the isolated digital channels can also be evaluated. Device features, including oscillator synchronization, soft start, power good monitoring, sequencing and slew rate control may be demonstrated.

For more details about the dc-to-dc converters and the isolated data channels, refer to the ADP1032 data sheet. 

対象となる製品

関連資料

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。