製品概要
製品概要
AD9152-EBZ (obsolete), AD9152-M6720-EBZ (obsolete) and AD9152-FMC-EBZ support the AD9152, which is a dual, 16-bit, high dynamic range digital-to-analog converter (DAC) that provides a maximum sample rate of 2.25 GSPS, permitting a multicarrier generation up to the Nyquist frequency. The DAC outputs are optimized to interface seamlessly with the ADRF6720 analog quadrature modulators (AQMs) from Analog Devices, Inc. An optional 3-wire or 4-wire serial port interface (SPI) provides for programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 4 mA to 20 mA.
関連資料
-
AD9152-FMC-EBZ Quick Start Guide2022/10/14WIKI
-
AD9152 Evaluation Board Documentation2022/10/14WIKI