製品概要

製品概要

ADRF6820-EVALZ is a full featured evaluation board allowing all the necessary support circuitry to operate the ADRF6820 in its various configurations. The evaluation board includes an on-board USB to allow for register programming via the SPI port of the ADRF6820. For ease of evaluation, a footprint for an optional crystal oscillator for the PLL reference input is integrated on the board, therefore not requiring an additional signal source. The I and Q outputs of the demodulator can be outputted single-ended or differentially where the necessary SMA connectors and balun are populated. Finally, the ADRF6820-EVALZ is populated with multiple power management options including LDOs, switching regulators, and the option to bypass the power management circuitry and to directly source the ADRF6820 with external power supplies. The ADRF6820-EVALZ is a 6 layer, FR-4 based evaluation board, and with the power management option only a +6V source is required. The required software that complements the evaluation board can be found on the ADI webpage.

対象となる製品

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。